IESNA:LM-63-2002
[TEST]P1389750
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30935.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
200.8 259.4 543.9 1464.4 2836.7 3891.0 4577.1 5280.0 6167.0 7196.2 8267.3 9706.6 11221.1 12635.3 14024.3 15279.5 16141.3 16442.6 
16367.3 15756.4 14986.6 13890.4 12852.8 13087.1 14166.5 15430.1 16133.0 16216.6 16057.6 15856.8 14509.6 12484.6 8175.3 794.9 
217.6 108.8 75.3 0.0 
200.8 259.4 577.4 1447.6 2753.0 3899.4 4610.6 5246.6 6125.2 7120.9 8284.0 9622.9 11129.1 12677.1 14057.8 15296.2 16107.9 16409.1 
16317.0 15781.5 14961.5 13882.0 12936.5 13078.7 14174.9 15354.8 16124.6 16250.1 16074.4 15840.1 14618.4 12543.2 8535.1 
937.2 217.6 108.8 83.7 0.0 
200.8 259.4 527.2 1405.8 2610.7 3815.7 4493.5 5171.2 6024.8 7070.7 8208.7 9564.3 10928.2 12325.6 13497.1 14576.6 15455.2 15932.1 
16015.8 15664.4 15061.9 14434.3 13873.7 13672.8 14300.4 15463.5 16342.2 16718.7 16685.2 16543.0 15647.6 13790.0 10727.4 
2184.0 234.3 133.9 100.4 0.0 
200.8 251.0 468.6 1230.1 2401.5 3481.0 4426.5 5129.4 5882.5 6970.3 8091.6 9380.2 10769.3 12049.5 13154.1 14007.6 14760.7 15471.9 
16007.4 16141.3 15957.2 15689.5 15530.5 15547.2 15840.1 16660.1 17580.6 18250.0 18417.3 18400.6 17731.2 16250.1 13195.9 
4895.1 259.4 167.4 133.9 0.0 
200.8 242.7 410.0 928.8 1949.7 3071.0 4083.4 4937.0 5698.4 6618.9 7782.0 9028.8 10325.8 11622.8 12877.9 13806.7 14526.4 15087.0 
15605.8 15957.2 16283.6 16358.9 16425.8 16559.7 16852.6 17396.5 18166.3 18819.0 19028.2 19103.5 18551.2 16442.6 13254.5 
8585.3 384.9 217.6 167.4 0.0 
200.8 242.7 368.2 786.6 1673.5 2753.0 3840.8 4761.2 5514.3 6409.7 7438.9 8744.3 10083.1 11405.2 12668.7 13689.6 14359.0 14852.7 
15229.2 15555.6 15848.5 16116.2 16358.9 16643.4 17045.0 17555.5 18291.8 18952.9 19170.4 19153.7 18174.7 15990.7 13639.4 
9606.1 1146.4 242.7 192.5 0.0 
200.8 234.3 351.4 661.0 1405.8 2384.8 3455.9 4468.4 5305.1 6167.0 7129.3 8392.8 9622.9 10861.3 12158.3 13195.9 14024.3 14451.0 
14727.2 15036.8 15363.1 15681.1 16057.6 16484.4 16877.7 17446.7 18157.9 18827.4 18994.7 18760.4 17413.2 15513.7 13656.1 
9790.2 2267.7 284.5 217.6 0.0 
200.8 234.3 292.9 468.6 836.8 1589.9 2485.2 3397.3 4468.4 5422.3 6326.0 7221.3 8275.7 9430.4 10610.3 11823.6 12877.9 13589.2 14091.2 
14484.5 14869.4 15204.1 15564.0 15890.3 16208.3 16543.0 17120.3 17647.5 17572.2 17271.0 16074.4 14760.7 12585.0 9656.3 
5748.6 401.7 292.9 0.0 
200.8 225.9 251.0 318.0 468.6 744.7 1271.9 1966.4 2753.0 3656.7 4602.2 5589.6 6568.7 7505.8 8468.1 9463.9 10560.1 11514.0 12476.3 
13271.2 13949.0 14526.4 15078.6 15555.6 15965.6 16325.4 16467.7 16342.2 16032.5 15681.1 14626.8 13296.3 10903.1 8158.5 5263.3 
1556.4 359.8 0.0 
200.8 217.6 225.9 251.0 284.5 351.4 460.2 627.6 878.6 1288.6 1824.2 2443.4 3137.9 3824.0 4669.2 5497.6 6443.1 7480.7 8576.9 9765.1 10970.1 
12066.2 13011.8 13773.3 14476.2 15003.3 15312.9 15312.9 14928.0 14518.0 12392.6 8501.6 4351.2 2066.8 1062.7 368.2 351.4 0.0 
200.8 209.2 209.2 209.2 217.6 217.6 225.9 242.7 267.8 301.2 343.1 401.7 460.2 535.5 635.9 769.8 928.8 1129.6 1405.8 1782.3 2301.1 3004.0 4041.6 
5305.1 6978.7 8694.1 9924.1 10124.9 9263.1 8242.2 5924.3 4083.4 2694.4 1456.0 502.1 92.0 25.1 0.0 
200.8 200.8 200.8 200.8 192.5 192.5 192.5 184.1 192.5 192.5 200.8 209.2 217.6 225.9 225.9 234.3 242.7 259.4 276.1 309.6 368.2 435.1 577.4 828.4 1288.6 
2108.7 3255.0 4033.2 3598.1 3020.7 1564.8 761.5 334.7 117.1 58.6 33.5 16.7 0.0 
200.8 200.8 192.5 184.1 175.7 167.4 159.0 159.0 150.6 150.6 150.6 150.6 142.3 142.3 133.9 125.5 117.1 100.4 100.4 92.0 92.0 92.0 92.0 83.7 75.3 83.7 
92.0 100.4 100.4 83.7 50.2 41.8 25.1 25.1 16.7 16.7 16.7 0.0 
200.8 192.5 175.7 159.0 150.6 133.9 125.5 117.1 108.8 100.4 92.0 83.7 66.9 58.6 50.2 33.5 25.1 25.1 16.7 16.7 16.7 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 0.0 8.4 8.4 
8.4 8.4 16.7 16.7 0.0 
200.8 175.7 159.0 142.3 133.9 117.1 108.8 92.0 75.3 66.9 50.2 41.8 33.5 25.1 16.7 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
8.4 16.7 0.0 
200.8 175.7 150.6 133.9 117.1 100.4 83.7 66.9 41.8 33.5 25.1 16.7 16.7 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
16.7 0.0 
200.8 167.4 142.3 117.1 100.4 83.7 58.6 41.8 25.1 16.7 16.7 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
8.4 0.0 
200.8 159.0 133.9 117.1 92.0 66.9 50.2 33.5 16.7 16.7 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 
0.0 
200.8 159.0 133.9 108.8 92.0 58.6 41.8 25.1 16.7 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
0.0 
200.8 167.4 133.9 108.8 92.0 58.6 41.8 25.1 16.7 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
200.8 167.4 133.9 108.8 92.0 58.6 41.8 33.5 25.1 16.7 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
200.8 167.4 133.9 108.8 92.0 66.9 50.2 33.5 25.1 16.7 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
